Compact Lead Screw Linear Actuator with NEMA 17 Motor - Length: 1,000mm CSLSM10AGXR3A1-2LT-1000-0

  • The CS Series is a low profile linear actuator ideal for tight spaces.
  • Includes a NEMA 17 Single Stack motor.
  • Profile Rail provides higher rigidity and precision, as well as support cantilevered loads.
  • Recirculating ball bearings operate at < 0.010 dynamic coefficient of friction.
  • Lead screws are CNC precision rolled, conforming to a lead accuracy of 0.003”/ft (76 μm/300 mm). 
  • Constant Force™ anti-backlash nut applies uniform radial pressure along the full length of the lead screw and has consistent preload over the life of the nut. This combination of screw and nut provides a self-lubricated and maintenance-free system.
$1,352.84
Details
Dimensions
Videos
Resources

Product Details

Part Number CSLSM10AGXR3A1-2LT-1000-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 2500(N)
Max Stroke 1000.00mm
Screw Type Lead Screw
Screw Diameter 10mm
Screw Lead 2mm
Thread Direction Right
Drive End Option Integrated Motor Screw
Motor Option NEMA17 Single Stack
Nut Anti-Backlash Nut
Carriage Type Profile Rail
Cover Tall
Rail Length 1000mm
Num Of Carriages 1

Product Dimensions

weightwidthlengthheight
12.27 lbs1.13 ft1000 mm0.85 ft
MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
 Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Compact Series Linear Actuators
Compact Series Linear Actuators
Range of Mechatronic Solutions from PBC Linear
Range of Mechatronic Solutions from PBC Linear

News & Blogs

Laying the Framework for Green Energy
newsOpen Link
Linear Motion in Large Format Printers
newsOpen Link
High Speed Pick-and-Place Automation
newsOpen Link
Lab and Medical Equipment
newsOpen Link
Automated Packaging Systems
newsOpen Link
Automating Circuit Board Assembly
newsOpen Link
A Million Pieces of Mail
newsOpen Link
Medical Diagnostics Solutions
newsOpen Link
Measuring Moisture in Paper
newsOpen Link
Bottling Up Linear Motion
newsOpen Link
SIMO Series and 3D Printer Supports Marine Corps
newsOpen Link
Customized Actuators Help Protect Observatory Lens
newsOpen Link
Uni-Guide Actuator Refines Inspection System
newsOpen Link
Linear Actuator Technology (LAT) Cartesian Gantry
newsOpen Link
Bearing Solutions for Harsh Environments
blogOpen Link
Providing Quick Response with Powerful Tools
blogOpen Link
Linear Motion for Printing
blogOpen Link
An Overview of Linear Actuators (Mechatronics)
blogOpen Link
Mechatronics Solution for Large Format 3D Printer
blogOpen Link
StepSERVO Closed Loop Stepper Technology
blogOpen Link
Benefits of the Internet of Things in Linear Motion
blogOpen Link
Factors Which Affect Accuracy & Repeatability
blogOpen Link
Auto-Checkout Improves Customer Experience
blogOpen Link
SIMO Series Product Overview
blogOpen Link
Customizable Solutions for Compact Linear Guides
blogOpen Link
A Quick Overview of GST
blogOpen Link
Calculating Actuator Length and Slide Overtravel
blogOpen Link
The Pitfalls of Fixed Center Belt Drives
blogOpen Link
Adjusting Belt Tension on MT Actuators
blogOpen Link
Actuators in Cartesian Robot Assemblies
blogOpen Link
Miniature Linear Motion Line
blogOpen Link
Dealing with Change: An Engineering Challenge
blogOpen Link
Miniature Linear Actuator Overview
blogOpen Link
SIMO Process Overview
blogOpen Link
Leaders in Innovation
blogOpen Link
The Benefits of Custom Bearings
blogOpen Link
Lead Screw and Motor Connection Interfaces
blogOpen Link
White Paper: How to Design a Retail Kiosk
blogOpen Link
Non-Captive Linear Actuators
blogOpen Link
Lead Screw Precision in Medical Applications
blogOpen Link
Belt Drive or Lead Screw?
blogOpen Link
Linear Actuators: Belt-Driven MTB Series Overview
blogOpen Link
Product Line Expansion for Screw-Driven Actuators
blogOpen Link
Cobot Feeder and Actuators Highlighted at IMTS
blogOpen Link
PBC Linear at the ATX-Advanced Manufacturing Minneapolis Show
blogOpen Link
PBC Linear is at FABTECH
blogOpen Link
SLAS 2023
blogOpen Link
Pack Expo 2023
blogOpen Link
Design World Motion Control Award
blogOpen Link
Core Technologies
blogOpen Link
PBC Linear's Customizable Solutions for Compact Linear Guides
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link

Misc

Cartesian Robot Delivery Systems for Retail Kiosks
white-papersOpen Link
Actuator Body Length Calculation
data-sheetsOpen Link