bsr1002axru-0500-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws

BSR1002AXRU-0500-CSN-NNN-NNN-N (10 mm, 2 mm, 500 mm):
This assembly stands out with a 500 mm length, maximizing the travel distance. With a 10 mm diameter and a 2 mm lead, it's tailored for applications requiring extended reach without sacrificing precision or load capacity.

Features & Benefits:

  • Extended 500 mm length for maximum travel in the BSR series.
  • 10 mm diameter supports higher loads with exceptional stability.
  • The 2 mm lead ensures accurate positioning across longer distances.
  • Designed for reliability in challenging environments, featuring polymer wipers and a robust ball return system.
  • Adaptable to custom requirements with various end machining options.
$162.72
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link