bsr1002axru-0200-rsn-nnn-nnn-n BSR Miniature Metric Ball Screw with Flange Nut Screws

BSR1002AXRU-0200-RSN-NNN-NNN-N (10 mm, 2 mm, 200 mm):
Precision and strength are the hallmarks of the BSR1002AXRU-0200-RSN model. With a 10 mm diameter and a 2 mm lead, this 200 mm long ball screw assembly is built for robust applications where space is at a premium yet a high degree of accuracy is required.

Features & Benefits:

  • 10 mm diameter for high strength and support in demanding applications.
  • 2 mm lead provides precision motion control, suitable for a range of industries.
  • 200 mm length designed for compact spaces requiring precise linear motion.
  • Flange nut facilitates easy mounting to machine plates or blocks.
  • Multi-liner ball return system ensures reliable, smooth operation.
  • Static axial load capacity of 2.144 kN (482 lb) handles significant forces.
  • Polymer wipers at each nut end maintain cleanliness, prolonging assembly life.
  • Available assembled for convenience or unassembled for custom applications.
$294.02
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link