Miniature Ball Screw Assembly - Cylindrical Nut BSR1002AXRU-0200-CSN-NNN-NNN-N

BSR1002AXRU-0200-CSN-NNN-NNN-N Grade 10 Ball Screw (10 mm, 2 mm, 200 mm):
Expanding the series, this model features a 10 mm diameter and a 2 mm lead, providing a sturdy and precise solution for linear motion needs over a 200 mm length, ideal for applications demanding both precision and strength.

Features & Benefits:

  • 10 mm diameter for enhanced structural integrity and load support.
  • 200 mm length offers significant travel within a compact design.
  • The 2 mm lead facilitates precise control over movement.
  • Robust construction with static axial load capability up to 2.144 kN.
  • Easy maintenance and high durability, supported by polymer wipers and multi-liner ball return system.
$322.23
Resources

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link