Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Motor, Flanged Nut BSR1002AXRU-0200-RSN-231-NNN-N

Grade 10 Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, designed for integration with NEMA 23 single stack motors. It features a flange-style nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints.
  • Part of the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
  • Compatible with NEMA 23 single stack motors.
  • Convenient flange-style nut for simple installation.
  • Capable of handling static axial loads up to 2.144 kN.
  • No preload standard, with preload option for increased precision.
  • Variety in machined journals and end supports available.
  • Pre-assembled for immediate use, with the option for unassembled delivery.
  • Customizable configurations to meet unique project demands.
$298.89
Details
Videos
Resources

Additional Details

Category Details
Range of Mechatronic Solutions from PBC Linear
Range of Mechatronic Solutions from PBC Linear
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link