bsr0802axru-0150-rsn-nnn-nnn-n BSR Miniature Metric Ball Screw with Flange Nut Screws
Dive into the world of precision with the American-made* BSR0802AXRU-0150-RSN-NNN-NNN-N miniature metric ball screw assembly from PBC Linear. This model, designed for compact applications, features a flange nut that simplifies both installation and removal. The flanged ball nut is engineered for easy attachment to plates or blocks using bolts or screws through the pre-drilled holes, enhancing the assembly's reliability and performance.
Key Specifications:
- Size: 8 mm diameter x 2 mm lead
- Standard, no preload, ensuring minimal backlash clearance up to 0.05 mm MAX
- Static axial load capacity: up to 2.144 kN (482 lb.)
- Features a multi-liner ball return system for smooth operation
- Polymer wipers at both ends of the nut to prevent debris ingress
- Available in standard and special machined journals (Fixed or Floating)
- Options for fixed and floating end blocks to suit various mounting requirements
- Supplied as assembled units for immediate use; unassembled versions available upon request
- Custom ball screw designs available to meet unique application needs
The BSR0802AXRU-0150-RSN-NNN-NNN-N is your go-to choice for applications demanding compactness without compromising on performance.