bsr0802axru-0150-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws
BSR0802AXRU-0150-CSN-NNN-NNN-N (8 mm, 2 mm, 250 mm):
A unique configuration in the series, featuring an 8 mm diameter with a 2 mm lead over a 250 mm length, optimizing both speed and precision in linear movement.
Features & Benefits:
- 2 mm lead offers a balanced compromise between speed and positional accuracy.
- 250 mm length for versatile application across different industries.
- High static axial load capacity up to 2.144 kN accommodates substantial forces.
- Multi-liner ball return system ensures smooth operation and longevity.
- Designed for ease of assembly with preconfigured mounting options.