bsr08025sru-0250-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws

BSR08025SRU-0250-CSN-NNN-NNN-N (8 mm, 2.5 mm, 250 mm):
This variant offers a 250 mm rail with an 8 mm diameter and a 2.5 mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint.

Features & Benefits:

  • Extended 250 mm length accommodates more extensive linear movements.
  • The 2.5 mm lead increases travel efficiency, ideal for dynamic applications.
  • Robust design with an 8 mm diameter supports higher axial loads.
  • Fitted with polymer wipers for protection against contaminants.
  • Compatible with custom and standard machined journals and end blocks.
$274.24
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link