bsr08025sru-0150-rsn-nnn-nnn-n BSR Miniature Metric Ball Screw with Flange Nut Screws

BSR08025SRU-0150-RSN-NNN-NNN-N (8 mm, 2.5 mm, 150 mm):
Unique for its 2.5 mm lead, this assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial.

Features & Benefits:

  • Higher lead for increased travel speed.
  • Compact 150 mm length suitable for applications with limited space.
  • The flange nut design allows for efficient assembly integration.
  • Engineered for high performance with minimal wear and particulate generation.
$287.51
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link