bsr08025sru-0150-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws

BSR08025SRU-0150-CSN-NNN-NNN-N (8 mm, 2.5 mm, 150 mm):
This assembly enhances the BSR series with a 2.5 mm lead, offering faster travel per turn without compromising precision. The 150 mm length ensures compact yet effective linear motion capabilities.

Features & Benefits:

  • 8 mm diameter coupled with a unique 2.5 mm lead for efficient and rapid positioning.
  • 150 mm length provides compact linear motion solutions.
  • Multi-liner ball return system for smooth cycling and enhanced load capacity.
  • Polymer wipers at each end maintain cleanliness, extending operational life.
  • Cylindrical nut design for space-saving installation in precision applications.
$277.09
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link