bsr0801axru-0250-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws

BSR0801AXRU-0250-CSN-NNN-NNN-N (8 mm, 1 mm, 250 mm):
With a 250 mm length, the BSR0801AXRU-0250-CSN model offers longer travel with an 8 mm diameter and 1 mm lead, perfectly balancing size and functionality for more extensive linear applications.

Features & Benefits:

  • 250 mm length for increased linear travel in compact environments.
  • 8 mm diameter enhances the assembly's load-carrying capabilities.
  • Fine control with a 1 mm lead, suitable for precise positioning tasks.
  • Cylindrical nut design and special machining options for tailored application fitting.
$242.97
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link