bsr0801axru-0150-rsn-nnn-nnn-n BSR Miniature Metric Ball Screw with Flange Nut Screws

BSR0801AXRU-0150-RSN-NNN-NNN-N (8 mm, 1 mm, 150 mm):
This model increases the diameter to 8 mm, enhancing the assembly's load-bearing capabilities. The 150 mm length and flange-style nut make it versatile for medium-scale applications.

Features & Benefits:

  • 8 mm diameter provides enhanced strength and load capacity.
  • The flange nut design facilitates quick installation and removal.
  • Polymer wipers and a multi-liner ball return system ensure reliable, clean operation.
  • Suitable for a wide range of applications, from industrial automation to precision instruments.
$277.09
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link