bsr0601axru-0250-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws

BSR0601AXRU-0250-CSN-NNN-NNN-N (6 mm, 1 mm, 250 mm):
This 250 mm version extends the capabilities of the BSR series, maintaining the compact and efficient design while providing additional travel for extended linear motion needs.

Features & Benefits:

  • Extended 250 mm length accommodates longer travel requirements.
  • 6 mm diameter and 1 mm lead for precise and controlled motion.
  • Suitable for applications requiring a compact footprint without sacrificing travel distance.
  • Multi-liner ball return system and polymer wipers ensure smooth and clean operation.
  • Designed for easy integration with specially designed housings and keyway to prevent nut rotation.
$248.19
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link