Ball Screw Assembly 6mmx1mm150mm Flanged Nut BSR0601AXRU-0150-RSN-NNN-NNN-N
Miniature Ball Screw Assembly features a 6mm diameter, a 1mm lead, and a 150mm length. The flanged nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications.
- 6 mm diameter and 1 mm lead for precise linear movements.
- 150 mm length ideal for small-scale automation and precision machinery.
- Flanged nut (on the right) design for straightforward mounting and disassembly.
- Utilizes a multi-liner ball return system for smooth operation.
- Polymer wipers at each end prevent debris accumulation, ensuring longevity.
- Supports static axial loads up to 2.144 kN (482 lb), suitable for various applications.
- Standard and special machined journals enhance compatibility and versatility.