bsr0601axru-0150-csn-nnn-nnn-n BSR Miniature Metric Ball Screw with Cylindrical Nut Screws

BSR0601AXRU-0150-CSN-NNN-NNN-N (6 mm, 1 mm, 150 mm):
Experience precision movement with the American-made BSR0601AXRU-0150-CSN miniature metric ball screw assembly. This model features a 6 mm diameter with a 1 mm lead and a 150 mm length, optimized for compact applications requiring high accuracy and reliability.

Features & Benefits:

  • Compact design with a 6 mm diameter for precise linear motion in small spaces.
  • 1 mm lead offers fine positioning and control.
  • 150 mm length suitable for a variety of applications from medical devices to automation.
  • Cylindrical nut design for a more compact assembly compared to flanged nuts.
  • Incorporates a multi-liner ball return system for smooth operation.
  • Static axial load capacity up to 2.144 kN (482 lb) ensures robust performance.
  • Polymer wipers prevent debris ingress, maintaining cleanliness and function.
  • Standard and custom machining options for journals and end blocks enhance versatility.
$124.52
Details
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available

News & Blogs

Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link