Ball Screw Linear Actuator w/ NEMA 8 Motor, Cylindrical Nut 6mmx1mmx250mm BSR0601AXRU-0250-CSN-080-NNN-N

Ball Screw Linear Actuator BSR0601ASRU-0250-CSN-080-NNN-N. Includes a  Grade 10 Ball Screw, and is an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality standards, including a cylindrical-style nut and NEMA 08 motor compatibility.

Features:

  • Extended length metric ball screw motor.
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Compatible with NEMA 08 motor.
  • Cylindrical-style nut minimizes assembly footprint.
  • Capable of handling static axial loads up to 2.144 kN.
  • Standard (no preload) available, with a preload option for enhanced accuracy.
  • Various machined journals and end support options.
  • Available fully assembled or in component form.
  • Offers customization to meet specific requirements.
$277.09