Skip to content
Settings
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Login
Wishlist
Cart
Shopping Cart
Engineering Your Linear Motion Solutions
+1.815.389.5600
Login
Most searched for today
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
{"one"=>"{{ count }} result", "other"=>"{{ count }} results"}
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Wishlist
Wishlist
Add items to your wishlist now so you don't forget to add to cart later
Your wishlist is empty
Add items to your wishlist now so you don't forget to add to cart later
Add full wishlist to cart
Clear wishlist
Cart
Shopping Cart
Shopping Cart
Get shipping estimated
Your cart is empty
Looks like you haven't added any products to your cart yet.
Continue shopping
Subtotal
$0.00 USD
View my cart (0)
Check out
 
One or more of the items in your cart is a recurring or deferred purchase. By continuing, I agree to the
cancellation policy
and authorize you to charge my payment method at the prices, frequency and dates listed on this page until my order is fulfilled or I cancel, if permitted.
Clear cart
Loading...
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Menu
Translation missing: en.general.social.links.linkedin
Facebook
Twitter
YouTube
Google Maps
Email
Product Specs
Shop
Tools
Resources
Events
About
Account
Our Catalog
hide previews
show previews
Found
match
matches
We didn't find any matches. Please try again.
View all products
View all products
Home
Login
Account
Wishlist
Wishlist
Cart
Shopping Cart
Home
PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails
Linear Bearings
Simplicity Plain Linear Bearings
Sleeve Bearings
Sleeve Bearings - Linear
Linear Sleeve Bearing ISO Metric - PSM2025-30 30mm Plain ...
Enlarge photo
Linear Sleeve Bearing ISO Metric - PSM2025-30 30mm Plain Bushing
Description
Sleeve Bearing, PSM2025-30
3D Models
Type
File
Format
Link
3d
PSM2025-30.html
html
View
cad
PSM2025-30.x_t
SolidWorks >=2006
Download
$42.24
Increase quantity for Linear Sleeve Bearing ISO Metric - PSM2025-30 30mm Plain Bushing Default Title
Increase quantity for Linear Sleeve Bearing ISO Metric - PSM2025-30 30mm Plain Bushing Default Title
Add to cart
Ask about this product
Have a question?
Our consultant will answer you in the next few minutes
Name
Email
Comment
I need information about the product SKU: PSM2025-30, "Linear Sleeve Bearing ISO Metric - PSM2025-30 30mm Plain Bushing"...
Ask Our Consultant
and we will contact you soon
Share
Share
Link
Close share
Copy link
Download Catalog
Configure CAD and Quote
Dimensions
Videos
Resources
Product Dimensions
weight
width
length
height
0.03 lbs
0.99 in
1.17 in
0.99 in
Additional Dimensions
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Hillman Case Study DOD
Parallel Rail Alignment Video
3D Models
SolidWorks >=2006
cad
Download
html
3d
View
Catalogs & Datasheets
SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheet
Open Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheet
Open Link
Simplicity Linear Bearings Chemical Chart
datasheet
Open Link
Simplicity Linear Plain Bearings
datasheet
Open Link
News & Blogs
Simplicity Sleeve Bearing and Flange Bearing Installation
blog
Open Link
Formula SAE Design
blog
Open Link
The Science of Simplicity Self-Lubricating Linear Plain Bearings
blog
Open Link
Simplicity Bearings - Designed to Last
blog
Open Link
Withstand the test of time with Simplicity® Bearings
news
Open Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
news
Open Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blog
Open Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
news
Open Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blog
Open Link
Calculating a Plain Bearings Pressure Velocity
blog
Open Link
Plain vs Ball Bushings in Washdown Environments
blog
Open Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blog
Open Link
Overview of Linear Guides in Motion Design
blog
Open Link
You may also like
Recently Viewed Products
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week
Got It