Sleeve Bearings - Linear
Sleeve bearings (bushings) reduce friction while supporting rotating shafts in various applications. These durable bearings feature vibration damping and have a highly compact design for tight spaces. Equipped with the famous self-lubricating FrelonGold® bearing liner that performs well under harsh, dirty, and/or hot conditions. The standard shell material is aluminum, although FDA compliant stainless steel bearing shells are also available.
- Optional liners: Frelon®J for corrosive chemical environments and Frelon®W, which is FDA compliant for food and pharmaceutical applications.
Sleeve Bearings - Linear
Sleeve Bearings - Linear
Sleeve bearings (bushings) reduce friction while supporting rotating shafts in various applications. These durable bearings feature vibration damping and have a highly compact design for tight spaces. Equipped with the famous self-lubricating FrelonGold® bearing liner that performs well under harsh, dirty, and/or hot conditions. The standard shell material is aluminum, although FDA compliant stainless steel bearing shells are also available.
- Choose between plain sleeve and flanged designs
- Optional liners: Frelon®J for corrosive chemical environments and Frelon®W, which is FDA compliant for food and pharmaceutical applications.
- Inch and metric sizing options
- Temperature Range: -400° F to 400° F (-240° C to 204° C)
- Static Load Capacities up to 31,000 lb (137 kN)
- Bushing ID sizes: 4.76 mm (0.19 in) to 76.2 mm (3 in)