PAC2247-0072 - 72", Linear Rail System - black powder coat finish

As the longest option, the PAC2247-0072 provides a 720-inch powder-coated rail for extended linear motion requirements. Its coating offers additional resilience, making it ideal for comprehensive applications needing extra protection.

Features:
  • Length: 720 inches.
  • Powder-coated steel construction for long-lasting performance.
  • Ideal for extensive linear systems requiring additional environmental protection.
$115.93
Videos
Resources
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link