Steel Linear Shaft on Low Profile Rail - LSGM16-0300-SL Diameter: 16mm Length: 300mm

Carbon steel linear shaft of 16mm diameter, precision case hardened and ground, with a matching 300mm length low profile LSR steel support rail. This assembly comes as a two-piece set with a separate shaft and support rail. You can bolt the shaft to the rail to save installation time. The shaft's lifespan can be doubled by rotating it for a fresh surface when wear appears. Both sides are counterbored, allowing for a 180° rotation and rebolting for use on the new side.

  • Shaft Diameter: 16mm
  • Shaft Material: Carbon Steel
  • Length: 300mm
  • Low Profile Support Rail (LSR) Material: AISI C-1018 steel  
  • Pre-Drilled Shaft and Rail. Drilled through and counterbored shafts
    may not be suitable for all linear bearings.
  • Hole Spacing 150mm beginning 75mm from the shaft end.
$79.97
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
1.25 lbs0.63 in11.81 in1.01 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link