Linear Ball Bearing Round Flange JPFC12G 12mm JIS, Center Mount, Double Wide

Center Mount Flanged Linear Ball Bearing 12mm JIS Metric ID (inner diameter)

  • Round Flange
  • Center Mount
  • Double Wide
  • Polymer Cage

Specifications for Linear Ball Bearings:

  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and Lee's Simplicity series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
cadJPFC12G.x_tSolidWorks >=2006Download
$28.84
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.27 lbs0 in0 in0 in
Parallel Rail Alignment Video
Parallel Rail Alignment Video
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link