FLN16

  • Open linear bearing with 1.000 in inner diameter
  • Precision running clearance, 0.0005" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell

3D Models

TypeFileFormatLink
3dFLN16.htmlhtmlView
cadFLN16.dxfDXFDownload
cadFLN16.x_tSolidWorks >=2006Download
$47.52
Details
Dimensions
Videos
Resources

Category Details

Round Shaft Technology is comprised of both plain bearings that utilize Frelon liners, and linear recirculating ball bearings. Simplicity® Plain Bearings are self-lubricating, maintenance-free, and perform exceptionally well in harsher environments.  In contrast, ball bearings provide higher precision in long-stroke applications. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds, and design compatibility. These products in combination with our Simplicity 60 Plus® Shafting offer long life and high-performing shaft-to-bearing combinations. 

  • Temperature Rating: -4°F/+176°F (-20 °C/+80 °C), except Plain Bearing -400°F/+400°F 
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 

Round Shaft Technology products are ideal for printing, additive manufacturing, shock absorption, heavy duty cutters, welding machines and more. 

    Product Dimensions

    weightwidthlengthheight
    0.18 lbs1.56 in2.25 in1.44 in
    Simplicity Plain Bearing Overview
    Simplicity Plain Bearing Overview
    Simplicity 60 Plus Shafting and Bearing Matched for Performance
    Simplicity 60 Plus Shafting and Bearing Matched for Performance
    How to Install the Right Simplicity Linear Bearing
    How to Install the Right Simplicity Linear Bearing
    How to Properly Lubricate a Plain Linear Bearing
    How to Properly Lubricate a Plain Linear Bearing
    Custom Bearings Project
    Custom Bearings Project
    Custom Hillman Case Study DOD
    Custom Hillman Case Study DOD
    Parallel Rail Alignment Video
    Parallel Rail Alignment Video

    3D Models

    DXF
    cadDownload
    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    SIMPLICITY Self-Lubricated Linear Bearings Datasheet
    datasheetOpen Link
    SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link

    News & Blogs

    The Science of Simplicity Self-Lubricating Linear Plain Bearings
    blogOpen Link
    Simplicity Bearings - Designed to Last
    blogOpen Link
    Withstand the test of time with Simplicity® Bearings
    newsOpen Link
    The Simplicity® Bearing: Meeting All Packaging Needs without Fail
    newsOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
    blogOpen Link
    Calculating a Plain Bearings Pressure Velocity
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    PBC Linear’s Guide for Approved Bearing Inspection Methods
    blogOpen Link
    Integration Reduces Components
    blogOpen Link
    Stoneworking and Linear Systems
    blogOpen Link
    Simplicity® Bearings Put Stonework Manufacturer Back on Schedule!
    newsOpen Link
    De-Burring System a Success
    blogOpen Link
    Simplicity®: the Preferred Choice for ADI’s New De-burring System
    newsOpen Link
    Thriving in the Military Market
    blogOpen Link
    Plain Bearings in Earthquake Simulators
    blogOpen Link
    Simplicity Products Do Not Fail When Conditions are Shaken Up!
    newsOpen Link
    Simplicity in the Woodworking Industry
    blogOpen Link
    Simplicity®: Nailing its Place in the Woodworking Industry for 27 years
    newsOpen Link
    Carpet Tufting is a Tough Environment
    blogOpen Link
    Carpet Manufacturer Cuts 95% of Scrap Losses with Simplicity Self-lubricating Bearing Solution
    newsOpen Link
    Dairy Processing Washdown
    blogOpen Link
    Bearings Absorb Recoil for Vaccines
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link

    Infographics

    Simplicity Frelon Bearings vs Igus Polymer Bearings Comparison
    infographicOpen Link
    Simplicity Bearing Interchange Chart
    infographicOpen Link