Linear Ball Bearing - Square Flange EPKC25G 25mm Center Mount, Double Wide

Square Flanged Linear Ball Bearing 25mm ISO Metric ID (inner diameter)

  • Center Mount
  • Double Wide

Specifications for Linear Ball Bearings:

  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
3dEPKC25G.htmlhtmlView
cadEPKC25G.x_tSolidWorks >=2006Download
$121.28
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
1.42 lbs4.41 in2.44 in2.44 in
Parallel Rail Alignment Video
Parallel Rail Alignment Video
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link