Linear Slide Rail Guide - Uni-Guide 3.94" Wide D100-024-000-1 Linear Rail Length: 24"

Linear Slide Rail Guide using the self lubricating FrelonGold® liner beneath a compact carriage. Expanding the D100 series, the D100-0240-000-1 Uni-Guide offers an extended 24-inch linear rail for applications that require longer linear motion paths. This model maintains the compact design while providing enhanced travel for more extensive applications.

Features & Benefits:

  • 24-inch rail length offers increased travel within a compact 100 mm profile.
  • Supports a wide range of uses with up to 1000 lb static load capacity.
  • Designed for quick and easy installation with a two-piece, pre-engineered assembly.
  • Ensures smooth and silent operation with FrelonGOLD® self-lubricating liners.
  • Ceramic Hard Coat Anodize Finish Rail provides excellent corrosion resistance and durability.

3D Models

TypeFileFormatLink
3dD100-024.htmlhtmlView
cadD100-024.x_tSolidWorks >=2006Download
$592.92
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
10.48 lbs6.08 in24 in2.13 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

A Lift in a Robotics Competition
blogOpen Link
On Demand Book Printing
blogOpen Link
Raising Touch Screen Monitors
blogOpen Link
PBC Linear Uni-Guide Shines in Wafer Manufacturing
newsOpen Link
Silicon Wafer Manufacturing
blogOpen Link
Build it or Buy it: The Advantages of a Pre-engineered Sub-assembly Product Over a Component System
newsOpen Link
Raise Quality and Lower Costs with Uni-guide
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Uni Guide Linear Slide vs Components Comparison
infographicOpen Link