V-groove Linear Rail - V-Guide V-Rail for V-Wheels

V-Groove Linear Rails for V-Wheel Sizes 1-4 - V-Guide Series

V-groove linear rails of the V-Guide series, that match v-wheel sizes 1-4. Available in carbon steel or stainless steel, the precision-ground surfaces of the steel V-Guide linear rails ensure low-friction movement and stability, making them ideal for factory floors where misalignment tolerance is crucial.

  • Induction-hardened surfaces for extended durability
  • Available in 1045 carbon steel or 400-series stainless steel
  • Optional black oxide finish for corrosion resistance
  • Cut to custom lengths up to 5,486.4 mm (216")
  • Integrated alignment shoulder for easy installation
More About V-Groove Linear Rails for V-Wheel Sizes 1-4 - V-Guide Series

V-Groove Linear Rails for V-Wheel Sizes 1-4 - V-Guide Series

64 products
Close filters
64 products
Pre-Drilled 48" length Carbon Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Linear Rail Length: 48"  Compatible with..
$39.37
Pre-Drilled 24" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 24"  Compatible with v-wheel..
$19.69
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter V-Groove Roller Bearings, made according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Compatible with..
$41.70
Pre-Drilled 48" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings, to include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$30.02
Pre-Drilled 24" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Compatible with v-wheel..
$14.70
48" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to..
$67.18
72" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to..
$100.77
72" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to..
$70.59
48" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to..
$47.06
24" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this Compatible with..
$25.41
72" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$45.35
48" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$30.24
24" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$16.33
72" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this..
$34.75
48" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$25.02
24" Carbon Steel Linear Rail for V-wheels Size 1 - 20mm diameter Industry Standard V-Groove Roller Bearings, which would include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this..
$12.51
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$165.64
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$404.45
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$276.42
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$119.91

V-Groove Linear Rails for V-Wheel Sizes 1-4 - V-Guide Series

64 products

V-groove linear rails of the V-Guide series, that match v-wheel sizes 1-4. Available in carbon steel or stainless steel, the precision-ground surfaces of the steel V-Guide linear rails ensure low-friction movement and stability, making them ideal for factory floors where misalignment tolerance is crucial.

  • Induction-hardened surfaces for extended durability
  • Available in 1045 carbon steel or 400-series stainless steel
  • Optional black oxide finish for corrosion resistance
  • Cut to custom lengths up to 5,486.4 mm (216")
  • Integrated alignment shoulder for easy installation

The V-Guide V-Wheel and Rail system offers high load capacities, low-friction operation, and durable materials. V-Wheels come in four distinct sizes, each designed to meet specific load and application needs. The wheels feature precision-ground dual-row bearings, ensuring optimal performance under high radial and axial loads.Linear Rails: Material and Design Features

Wheel Size Diameter (mm / in.) Weight (g / oz) Radial Load (N / lb) Axial Load (N / lb)
VW1 20 / 3/4 12 / 0.42 1,260 / 283 297 / 67
VW2 30 / 1 1/4 40 / 1.41 2,730 / 614 632 / 142
VW3 45 / 1 3/4 136 / 4.79 6,166 / 1,386 1,448 / 326
VW4 60 / 2 1/4 285 / 10 9,991 / 2,246 2,313 / 520

The system offers both adjustable and fixed bushings:

  • Adjustable Bushings: Enable fine-tuning of preload and fit
  • Fixed Bushings: Provide stability in primary radial load directions
  • Constructed from 303 stainless steel for corrosion resistance

V-Guide v-wheels come in several configurations:

  • Materials: 52100 bearing steel or 420 stainless steel
  • Sealing Options:
    • Shielded Bearings: Protect from light contamination
    • Sealed Bearings: Shield against dust and moisture
    • Stainless Sealed Bearings: Ideal for corrosive environments

Installation is quick and easy due to the alignment shoulder on the rails. Adjustable bushings enable fine-tuning for preload and fit, while sealed components reduce maintenance.