UG Series Linear Motion Platform

UG (SIMO) Series Linear Actuator

The UG Series range of actuator options includes low and tall rail heights, two bearing types and two drive options and various motor options making them versatile and affordable. 

  • Car and Rail Cross Section: minimum 24 mm X 73 mm - maximum 40 mm X 100 mm 
  • Maximum Horizontal Payload: 1,348 lb (5,996 N) 
  • Maximum Stroke Length: 1,900 mm (74.8 in) 
  • Integrated or motor mount drive mechanism  
  • Built to either low profile or tall base rail  
  • Plain bearing or ball bearing options 
  • Synchronized cutters eliminate built-in extrusion variances

UG (SIMO) Series Linear Actuator

17 products
Close filters
17 products
  • Tall profile IVT rail with a carriage
  • Belt driven

ASY TALL,GST,LS,2mm,CFT,N17S

  • Tall profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead

ASY TALL,CRT,BLT,N23S

  • Low profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead
  • Driving Mechanism: NEMA 17
  • Low profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead
  • Tall profile IVT rail with a carriage
  • Belt driven
  • Tall profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead
  • Driving Mechanism: NEMA 17

ASY TALL,GST,LS,2mm,CFT,3PMM

  • Tall profile IVT rail with a carriage
  • Belt driven
  • Driving Mechanism: NEMA 23

ASY LOW,GST,LS,2mm,CFT,N17S

  • Low profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead
  • Tall profile IVT rail with a carriage
  • Belt driven

ASY TALL,GST,LS,2mm,CFT,N17S

  • Tall profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead

ASY LOW,GST,LS,2mm,CFT,N17S

  • Low profile GST rail with a carriage
  • Lead Screw driven with 2 mm lead

UG (SIMO) Series Linear Actuator

17 products