UG Series Actuator with CRT Rail
The Cam Roller Technoloy system utilizes V-Guide Bearings to provide a system ideal for cantilevered loads.
- Maximum speed: 5 m/s (984 ft/min)
- Suitable for contaminated environments
- Mix-n-match features within the same design envelope provide design versat
The Cam Roller Technoloy system utilizes V-Guide Bearings to provide a system ideal for cantilevered loads.
- Maximum speed: 5 m/s (984 ft/min)
- Suitable for contaminated environments
- Mix-n-match features within the same design envelope provide design versatility
- Quick change of direction
- 420 stainless steel race hardened to RC60, swaged in
- Offered with low or high profile rail
- Drive option: low-cost lead screw or high-speed belt
- Motor system option: integrated screw and motor or motor mount
Recently Viewed Products
Exclusive section that stores the history of product views