Square Linear Shaft

Square Stainless Steel Shafts

Square Linear Shafts made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square linear bearings. The shafts are available in both 1" and 1.5" sizes, cut to any length up to 20 feet, with a wall thickness of approximately 0.120". The products below are cut to specific lengths, but use the CAD and Configure button below each product description to order custom lengths as well as a variety of mounting options.

More About Square Stainless Steel Shafts

Square Stainless Steel Shafts

12 products
Close filters
12 products
Square Linear Shaft of 1" diameter and a length of 12", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-012-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$32.86
Square Linear Shaft of 1" diameter and a length of 36", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$98.57
Square Linear Shaft of 1.5" diameter and a length of 48", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$245.23
Square Linear Shaft of 1.5" diameter and a length of 36", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$183.93
Square Linear Shaft of 1.5" diameter and a length of 60", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-060-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$306.55
Square Linear Shaft of 1.5" diameter and a length of 72", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-072-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$367.85
Square Linear Shaft of 1.5" diameter and a length of 24", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-024-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$122.62
Square Linear Shaft of 1" diameter and a length of 60", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-060-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$164.30
Square Linear Shaft of 1" diameter and a length of 72", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-072-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$197.15
Square Linear Shaft of 1.5" diameter and a length of 12", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-012-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$61.31
Square Linear Shaft of 1" diameter and a length of 24", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-024-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$65.71
Square Linear Shaft of 1" diameter and a length of 48", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$131.44

Square Stainless Steel Shafts

12 products

Square Linear Shafts made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square linear bearings. The shafts are available in both 1" and 1.5" sizes, cut to any length up to 20 feet, with a wall thickness of approximately 0.120". The products below are cut to specific lengths, but use the CAD and Configure button below each product description to order custom lengths as well as a variety of mounting options.