Square Flange Double Bearing
Square Flange Mount Double Plain Bearings are the double length version of this type of bearing. The flange is located at one end of the bearing.
Metric and JIS sizing options
Sturdy aluminum body with Frelon® liner bonded directly to the ID
FrelonGOLD® is the standard bearing liner. Frelon J &am
...Show More
Square Flange Mount Double Plain Bearings are the double length version of this type of bearing. The flange is located at one end of the bearing.
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 60 mm
- Static Load Capacities up to 188,000 N (42,200 lb)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Square Flange Double Bearing
36 products
Square Flanged (End Mount) Double Plain Linear Bearing with a 16mm ISO Metric ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J Outer Shell: Anodized Aluminum Alloy Temperature Rating: -400°F/+400°F or -240°C/204°C..
$80.17
Double Plain Linear Bearing of 35mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$237.75
Square Flanged (End Mount) Double Plain Linear Bearing with a 20mm ISO Metric ID (inner diameter) and a precision running clearance of 0.0005" per side. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J Outer Shell: Anodized Aluminum Alloy Temperature Rating: -400°F/+400°F or -240°C/204°C..
$94.59
Compensated ID Square Flanged (End Mount) Double Plain Linear Bearing with a 50mm ISO Metric ID (inner diameter) and a self-lubricating bearing liner. The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W..
$423.18
Double Plain Linear Bearing of 60mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$627.28
Double Plain Linear Bearing of 60mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$627.28
Double Plain Linear Bearing of 50mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$423.18
Double Plain Linear Bearing of 50mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$423.18
Double Plain Linear Bearing of 40mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$287.67
Double Plain Linear Bearing of 40mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$287.67
Double Plain Linear Bearing of 35mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$237.75
Double Plain Linear Bearing of 30mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$162.71
Double Plain Linear Bearing of 30mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$162.71
Double Plain Linear Bearing of 20mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$92.26
Double Plain Linear Bearing of 25mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$111.07
Double Plain Linear Bearing of 25mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$111.07
Double Plain Linear Bearing of 20mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$92.26
Double Plain Linear Bearing of 16mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$78.21
Double Plain Linear Bearing of 13mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 16mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$78.21
Square Flange Double Bearing
36 products
Recently Viewed Products
Exclusive section that stores the history of product views