Single Unit Ceramic Coated Shaft and Support
The Ceramic Coated Aluminum Rail Assembly is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.
- Inch sizing options
- Maximum length of 10 feet
- Sol
The Ceramic Coated Aluminum Rail Assembly is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.
- Inch sizing options
- Maximum length of 10 feet
- Solid round or pre-drilled versions offer design flexibility
- Economical, lightweight alternative to traditional steel shafting
- Ideal for use in contaminated applications
- Optimized for use with FrelonGOLD® liner products
- Ceramic-like coating provides hardness up to RC70 and increased corrosion resistance
- Shaft diameter sizes: 0.5 in to 2 in
Recently Viewed Products
Exclusive section that stores the history of product views