Single Unit Ceramic Coated Shaft and Support

Single Unit Ceramic Coated Shaft and Support
The Ceramic Coated Aluminum Rail Assembly is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.
- Inch sizing options
- Maximum length of 10 feet
- Sol
Single Unit Ceramic Coated Shaft and Support
21 products
Feather-weight Linear Rail and Shaft, the latter of which is 1" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$267.12
Feather-weight Linear Rail and Shaft, the latter of which is 1/2" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$182.34
Feather-weight Linear Rail and Shaft, the latter of which is 3/4" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$74.75
Feather-weight Linear Rail and Shaft, the latter of which is 2" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity® self-lubricating..
$567.02
Feather-weight Linear Rail and Shaft, the latter of which has 2" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$378.01
Linear Rail Supported Shaft - CCR24-036.000-SL 1 1/2" Ø Ceramic Coated Aluminum Length: 36"
$361.67
Feather-weight Linear Rail and Shaft, the latter of which is 1.5" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$361.67
Linear Rail Supported Shaft - CCR20-036.000-SL 1 1/4" Ø Ceramic Coated Aluminum Length: 36"
$321.26
Feather-weight Linear Rail and Shaft, the latter of which is 1.25" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity® self-lubricating..
$321.26
Linear Rail Supported Shaft - CCR24-024.000-SL 1 1/2" Ø Ceramic Coated Aluminum Length: 24"
$241.11
Feather-weight Linear Rail and Shaft, the latter of which is 1.5" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$241.11
Feather-weight Linear Rail and Shaft, the latter of which is 2" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity® self-lubricating..
$189.01
Linear Rail Supported Shaft - CCR20-024.000-SL 1 1/4" Ø Ceramic Coated Aluminum Length: 24"
$214.18
Feather-weight Linear Rail and Shaft, the latter of which is 1.25" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity® self-lubricating..
$214.18
Linear Rail Supported Shaft - CCR24-012.000-SL 1 1/2" Ø Ceramic Coated Aluminum Length: 12"
$120.56
Feather-weight Linear Rail and Shaft, the latter of which is 1.5" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$120.56
Feather-weight Linear Rail and Shaft, the latter of which is 1" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$178.08
Feather-weight Linear Rail and Shaft, the latter of which is 3/4" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$224.24
Linear Rail Supported Shaft - CCR20-012.000-SL 1 1/4" Ø Ceramic Coated Aluminum Length: 12"
$107.09
Feather-weight Linear Rail and Shaft, the latter of which is 1.25" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity® self-lubricating..
$107.09
Feather-weight Linear Rail and Shaft, the latter of which is 5/8" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$196.13
Feather-weight Linear Rail and Shaft, the latter of which is 3/4" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$149.49
Feather-weight Linear Rail and Shaft, the latter of which is 1" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$89.04
Feather-weight Linear Rail and Shaft, the latter of which is 5/8" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$130.76
Feather-weight Linear Rail and Shaft, the latter of which is 1/2" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$121.56
Feather-weight Linear Rail and Shaft, the latter of which is 5/8" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$65.37
Single Unit Ceramic Coated Shaft and Support
21 products
The Ceramic Coated Aluminum Rail Assembly is a one-piece integrated shaft and support rail designed to the same dimensions as conventional shaft and support rail assemblies.
- Inch sizing options
- Maximum length of 10 feet
- Solid round or pre-drilled versions offer design flexibility
- Economical, lightweight alternative to traditional steel shafting
- Ideal for use in contaminated applications
- Optimized for use with FrelonGOLD® liner products
- Ceramic-like coating provides hardness up to RC70 and increased corrosion resistance
- Shaft diameter sizes: 0.5 in to 2 in
Recently Viewed Products
Exclusive section that stores the history of product views