Simplicity Linear Actuator w/ NEMA Motor Mount | 2N23-34 Linear Bearing Slide Assembly with NEMA Motor Drive Kit

Simplicity Linear Actuator w/ NEMA Motor Mount

Plain Linear Bearing Pillow Block Slide Assemblies contain a drive kit for NEMA 23 or NEMA 34 Motors. This defines them as Linear Actuators.

  • Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in) 
  • Maximum rail lengths: 2440 mm (96 in) 
  • Maxi
More About Simplicity Linear Actuator w/ NEMA Motor Mount

Simplicity Linear Actuator w/ NEMA Motor Mount

21 products
Close filters
21 products
Ball Screw Linear Actuator with a NEMA 23 Motor Mount. 2N23A-0800-048.000-AAXR is a robust linear slide system designed for high precision and rigidity. This tall profile linear slide is engineered with a base plate and ball screw drive mechanism, optimized for a variety of industrial applications where accurate linear movement..
21 products

Simplicity Linear Actuator w/ NEMA Motor Mount

21 products

Plain Linear Bearing Pillow Block Slide Assemblies contain a drive kit for NEMA 23 or NEMA 34 Motors. This defines them as Linear Actuators.

  • Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in) 
  • Maximum rail lengths: 2440 mm (96 in) 
  • Maximum carriage speeds: 0.457 m/s (18 in/s) 
  • Maximum carriage loads: 83,000 N (18,750 lbf) 
  • Bearing material options: Self-Lubricating FrelonGOLD® liner, Frelon J liner, or linear ball bearings can be used
  • Shaft material options: alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel 
  • No external lubricants 
  • Tolerates and dampen vibration