Roller Pillow Block Linear Bearings

Linear Roller Bearing Pillow Blocks

Linear roller bearing pillow blocks featuring one or two sets of 3 opposing roller bearings mounted on an aluminum housing that conforms to steel linear shafts of various diameters. Key performance benefits include high load capacities, elevated speeds, and extended travel capabilities.  Roller pillow blocks accommodate linear shaft diameters from 0.5 to 3 inches, with dynamic load ratings between 800 and 12,500 pounds. Our customers report that these robust linear bearings enable the movement of heavy loads over long linear shafts on support rails.

  • Inch and metric sizing options available
  • Single, double, and twin roller block designs
  • Accessories like lubrication ports and scrapers
  • Aluminum housing with coated steel roller bearings for easy installation and alignment, featuring standard mounting holes interchangeable with recirculating ball bearing blocks.
More About Linear Roller Bearing Pillow Blocks

Browse Categories

Linear Roller Bearing Pillow Blocks

110 products
Close filters
110 products
Floating version of a Twin (TWN) Roller Bearing Pillow Block with scrapers for a 1.25" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing,..
$513.22
Floating version of a Twin (TWN) Roller Bearing Pillow Block for a 1" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if..
$379.19
Floating version of a Twin (TWN) Roller Bearing Pillow Block for a 3/4" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if..
$335.16
Floating version of a Twin (TWN) Roller Bearing Pillow Block for a 5/8" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if..
$331.65
Floating version of a Twin (TWN) Roller Bearing Pillow Block for a 1/2" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if..
$395.47
Floating Single Linear Roller Bearing Pillow Block for a 2-inch shaft diameter, featuring an open bearing style and one beryllium copper scraper on each end. This set includes three opposing roller bearings: one eccentric for alignment adjustments and two providing balanced support for optimal load distribution. Use Floating Roller Pillow..
$452.24
Floating Single Roller Bearing Pillow Block for a 1.5" shaft diameter. Scrapers and a top grease lubrication port included. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market..
$358.32
Floating Single Roller Bearing Pillow Block for a 1.5" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$298.61
Floating Single Roller Bearing Pillow Block for a 1.25" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$251.14
Floating Single Linear Roller Bearing Pillow Block for a 1-inch shaft diameter, featuring an open bearing style and one copper scraper on each end. This set includes three opposing roller bearings: one eccentric for alignment adjustments and two providing balanced support for optimal load distribution. Use these Floating Roller Pillow..
$209.46
Floating Single Roller Bearing Pillow Block for a 3/4" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$182.06
Floating Single Roller Bearing Pillow Block for a 5/8" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$198.11
Floating Single Roller Bearing Pillow Block for a 1/2" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$236.79
Floating scraper fortified Double Roller Bearing Pillow Block (DPB-25) for a 25mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$408.35
Floating Version of the Double Roller Bearing Pillow Block (DPB-48) for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$1,689.36
Floating Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft with an open bearing style. Features scrapers on each end and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a..
$882.43
Floating Version of the scraper and lubrication port fortified Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double."..
$976.46
Floating Version of the Double Roller Bearing Pillow Block (DPB-24) designed for a 1.5" diameter shaft. Features copper scrapers on each end, an open bearing style, and two sets of three opposing roller bearings, all while maintaining the standard size profile of a Single Roller Pillow Block (SPB), hence the..
$586.93
Floating Double Roller Bearing Pillow Block (DPB-20) with a lubrication port, for a 1.25" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). By contrast, a Twin Roller Pillow Block (TWN)..
$504.19
Floating Double Roller Bearing Pillow Block (DPB-20) with scrapers for a 1.25" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$492.36

Linear Roller Bearing Pillow Blocks

110 products

Linear roller bearing pillow blocks feature one or two sets of 3 opposing roller bearings mounted on an aluminum housing that conforms to steel linear shafts of various diameters. Key performance benefits include high load capacities, elevated speeds, and extended travel capabilities.  Roller pillow blocks accommodate linear shaft diameters from 0.5 to 3 inches, with dynamic load ratings between 800 and 12,500 pounds. Our customers report that these robust linear bearings enable the movement of heavy loads over long linear shafts on support rails.

  • Inch and metric sizing options available
  • Single, double, and twin roller block designs
  • Aluminum housing with coated steel roller bearings for easy installation/alignment
  • Self-aligning, adjustable and ideal for joined rail applications
  • Standard mounting holes; interchangeable with recirculating ball bearing blocks
  • Supports loads up to 12,500 pounds
  • Reliable in dirty environments; roller bearings push dirt aside
  • Accessories like lubrication ports and scrapers 
  • Less friction + larger rolling surface for faster, quieter operation
  • 8X more load capacity than linear ball bearings