Linear Roller Bearing Pillow Blocks
Linear roller bearing pillow blocks featuring one or two sets of 3 opposing roller bearings mounted on an aluminum housing that conforms to steel linear shafts of various diameters. Key performance benefits include high load capacities, elevated speeds, and extended travel capabilities. Roller pillow blocks accommodate linear shaft diameters from 0.5 to 3 inches, with dynamic load ratings between 800 and 12,500 pounds. Our customers report that these robust linear bearings enable the movement of heavy loads over long linear shafts on support rails.
- Inch and metric sizing options available
- Single, double, and twin roller block designs
- Accessories like lubrication ports and scrapers
- Aluminum housing with coated steel roller bearings for easy installation and alignment, featuring standard mounting holes interchangeable with recirculating ball bearing blocks.
Linear Roller Bearing Pillow Blocks






Linear Roller Bearing Pillow Blocks
Linear roller bearing pillow blocks feature one or two sets of 3 opposing roller bearings mounted on an aluminum housing that conforms to steel linear shafts of various diameters. Key performance benefits include high load capacities, elevated speeds, and extended travel capabilities. Roller pillow blocks accommodate linear shaft diameters from 0.5 to 3 inches, with dynamic load ratings between 800 and 12,500 pounds. Our customers report that these robust linear bearings enable the movement of heavy loads over long linear shafts on support rails.
- Inch and metric sizing options available
- Single, double, and twin roller block designs
- Aluminum housing with coated steel roller bearings for easy installation/alignment
- Self-aligning, adjustable and ideal for joined rail applications
- Standard mounting holes; interchangeable with recirculating ball bearing blocks
- Supports loads up to 12,500 pounds
- Reliable in dirty environments; roller bearings push dirt aside
- Accessories like lubrication ports and scrapers
- Less friction + larger rolling surface for faster, quieter operation
- 8X more load capacity than linear ball bearings