Profile Rail Guided System with Lead Screw Drive
Lead Screw Driven Profile Rail systems provide higher rigidity and precision, as well as support cantilevered loads.
- Speed: 165 in/s (4.2 m/s)
- Acceleration: 50 m/sec2
- Stroke Length: 36.2 in (920 mm)
- Ideal for applications that require high loads
Lead Screw Driven Profile Rail systems provide higher rigidity and precision, as well as support cantilevered loads.
- Speed: 165 in/s (4.2 m/s)
- Acceleration: 50 m/sec2
- Stroke Length: 36.2 in (920 mm)
- Ideal for applications that require high loads or precise positional accuracy
- Lead Screw options: 6 mm and 10 mm diameter lead screws available with a variety of leads
- Nut options: Standard fixed or Constant Force™ anti-backlash nut
- Motor options: Integrated NEMA 17 or NEMA 23 stepper motors, motor mount or manual hand knob
Recently Viewed Products
Exclusive section that stores the history of product views