Profile Rail Guided System with Ball Screw Drive
Ball Screw Driven Profile Rail systems provide higher rigidity and precision, as well as support cantilevered loads.
- Speed: 217 in/s (5.5 m/s)
- Acceleration: 250 m/sec2
- Stroke Length: 36.2 in (920 mm)
- Suitable for high speed and acceleration appli
Ball Screw Driven Profile Rail systems provide higher rigidity and precision, as well as support cantilevered loads.
- Speed: 217 in/s (5.5 m/s)
- Acceleration: 250 m/sec2
- Stroke Length: 36.2 in (920 mm)
- Suitable for high speed and acceleration applications
- Ball Screw options: 8 mm diameter ball screws with a variety of leads
- Motor options: Integrated NEMA 17 or NEMA 23 stepper motors, motor mount or manual hand knob
Recently Viewed Products
Exclusive section that stores the history of product views