MLB Linear Actuator Series
The small, compact design of the pre-mounted stepper or servo motors of the MLB Linear Actuator Series are pre-engineered and assembled for easy installation.
- Four motor sizes: NEMA 11/14/17/23
- Full stock of open and closed loop stepper motors and serv
The small, compact design of the pre-mounted stepper or servo motors of the MLB Linear Actuator Series are pre-engineered and assembled for easy installation.
- Four motor sizes: NEMA 11/14/17/23
- Full stock of open and closed loop stepper motors and servo motors
- Can be purchased with up to 4 carriages
- Seven lead screw diameter options
- Motor power options: single, double and triple stack
- Straight (in-line), top, bottom or side motor mounting provide design flexibility
- Ideal for high acceleration, speed, and rigidity applications
Recently Viewed Products
Exclusive section that stores the history of product views