ML Series Miniature Linear Actuator
The ML Series are lead screw driven, providing the smallest and most compact line of linear actuators offered by PBC Linear.
- Car and Rail Cross Section: minimum 32 mm X 32 mm - maximum 40 mm X 58 mm
- Maximum Horizontal Payload: 200 lb (890 N) More About ML Series Miniature Linear Actuator
The ML Series are lead screw driven, providing the smallest and most compact line of linear actuators offered by PBC Linear.
- Car and Rail Cross Section: minimum 32 mm X 32 mm - maximum 40 mm X 58 mm
- Maximum Horizontal Payload: 200 lb (890 N)
- Maximum Stroke Length: 650 mm (25.6 in)
- Three models available:
- MLB – with integrated motor
- MLC – motor mount only
- MLD – hand driven knob or shaft
- SIMO® Process ensures precision mounting, accurate installation and lightweight composition.
- Lead screw driven system provides high accuracy and precise repeatability
- Multi-axis configurations
Recently Viewed Products
Exclusive section that stores the history of product views
- Choosing a selection results in a full page refresh.
- Opens in a new window.