Linear Guides | PBC Linear Guides

Linear Guides

PBC Linear offers linear slides from three different families of products: Gliding Surface, Integral-V and Cam Roller Technology. Each product family has its own size, speed, temperature and load capabilities to fit a wide range of applications. 

  • Gliding Surface
More About Linear Guides

Browse Categories

Linear Guides

458 products
Close filters
458 products
HVB-060 Fixed Axial Bearing with an 107.7mm Outer Diameter made of Case Hardened Steel. Handles very high axial and radial loads. Roller Bearing Wheel Only Compatible with Hevi-Rail part number HVR, HVRI Radial Maximum Static Load: 23.8 kN/2.67 US Ton-Force Axial Maximum Static Load: : 7.44 kN/0.83 US Ton-Force Fixed and..
$179.73
Fixed Axial Bearing with an 88.4mm Outer Diameter made of Case Hardened Steel. Handles very high axial and radial loads. Roller Bearing Wheel Only Compatible with Hevi-Rail part number HVR, HVRI Radial Maximum Static Load: 22.4 kN/2.51 US Ton-Force Axial Maximum Static Load: : 7.0 kN/0.78 US Ton-Force Fixed and..
$151.19
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$165.64
72" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings, which include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this..
$248.98
72" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Precision dual row angular contact design Not Drilled - See Configuration..
$107.71
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheel Size 3 which are 45mm diameter V-Groove Roller Bearings, conforming to Industry Standards, and which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Compatible with..
$131.10
48" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Precision dual row angular contact design Not Drilled - See Configuration..
$71.81
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$404.45
72" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Precision dual row angular contact design Not Drilled - See Configuration..
$149.38
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$276.42
72" Carbon Steel Linear Rail for V-wheel Size 4 which are 60mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to..
$156.49
Pre-Drilled 72" Stainless Steel Linear Rail for V-wheel Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Compatible with v-wheel part numbers..
$119.91
72" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Precision dual row angular contact design Not Drilled - See Configuration CAD & Quote..
$363.80
72" Carbon Steel Linear Rail for V-wheel Size 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to..
$109.75
72" Carbon Steel Linear Rail for V-wheel Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, which would include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request..
$53.86
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheel Size 4 which are 60mm diameter V-Groove Roller Bearings, conforming to Industry Standards, to include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Compatible with v-wheel..
$188.00
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheel Size 1 which are 20mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Compatible with v-wheel..
$65.04
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$110.43
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 3 which are 45mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$184.28
Pre-Drilled 48" Stainless Steel Linear Rail for V-wheel Size 4 which are 60mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$269.63

Linear Guides

458 products

PBC Linear offers linear slides from three different families of products: Gliding Surface, Integral-V and Cam Roller Technology. Each product family has its own size, speed, temperature and load capabilities to fit a wide range of applications. 

  • Gliding Surface Technology:  
    • Ideal for maintenance-free applications in harsh environments 
    • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner
  • Integral-V Technology:  
    • Ideal for high speed/acceleration applications  
    • Material: Aluminum anodized rail with embedded hardened stainless-steel races 
  • Cam Roller Technology:  
    • Ideal for high speed and heavy load applications 
    • Material: Hardened steel or 440 stainless steel gothic arch rollers and shaft raceways

Linear guides are well suited for a wide range of linear applications such as medical precision devices, printers, gantry systems, material handling and heavy-duty industrial systems.