V-Guide Linear Rail VRS2-072-000 Size 2 - Stainless Steel Length: 72"

72" Stainless Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels.

  • Linear Rail only
  • Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter 
  • Length: 72" 
  • Precision dual row angular contact design
  • Not Drilled - See Configuration CAD & Quote to request this
  • Compatible with v-wheel part numbers VW2, VWS2, VWSS2
  • 400 Series Stainless Steel
  • Shoulder for simple mounting and alignment
  • Operating temperature range from -20°C to 80°C
    (-4°F to 176°F)
$149.38
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
2.16 lbs0 in72 in0 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link