Linear Guides | PBC Linear Guides

Linear Guides

PBC Linear offers linear slides from three different families of products: Gliding Surface, Integral-V and Cam Roller Technology. Each product family has its own size, speed, temperature and load capabilities to fit a wide range of applications. 

  • Gliding Surface
More About Linear Guides

Browse Categories

Linear Guides

458 products
Close filters
458 products
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 100 mm width and a 24 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$756.48
Linear Guide - D Uni-Guide D100CHB-012-000-1  Self-Lubricating Bearing Liner: FrelonGOLD® is standard Nominal Size: 100mm Length: 12.000"  Hand Brake Carriage Count: 1
$594.00
Uni-Guide Linear Guide (Slide) uses the self-lubricating FrelonGold® liner between the rail and carriage. It has a 100 mm width and a 48-inch long linear rail. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight, pre-engineered aluminum construction ensures ease of installation..
$960.19
Uni-Guide Linear Guide (Slide) uses the self-lubricating FrelonGold® liner between the rail and carriage. It has a 100 mm width and a 36-inch long linear rail. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight, pre-engineered aluminum construction ensures ease of installation..
$797.71
Linear Slide Rail Guide using the self lubricating FrelonGold® liner beneath a compact carriage. The D100-0120-000-1 Uni-Guide Linear Guide (Slide) uses the self-lubricatingFrelonGold® liner. It has a 100 mm width and a 12-inch long linear rail. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse..
$441.25
Linear Slide Rail Guide using the self lubricating FrelonGold® liner beneath a compact carriage. Expanding the D100 series, the D100-0240-000-1 Uni-Guide offers an extended 24-inch linear rail for applications that require longer linear motion paths. This model maintains the compact design while providing enhanced travel for more extensive applications. Features..
$592.92
Linear Slide Rail Guide using the self lubricating FrelonGold® liner beneath a compact carriage. The D075CHB-036-000-1 model extends the corrosion-resistant Uni-Guide options to a 36-inch length, providing ample travel for operations in environments where typical linear guides falter, without sacrificing space efficiency. Features & Benefits: 36-inch rail accommodates longer movements..
$573.80
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 75 mm width and a 48 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$870.44
Uni-Guide Linear Guide (Slide) uses the self-lubricating FrelonGold® liner between the rail and carriage. It has a 75 mm width and a 24 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$604.49
Linear Slide Rail Guide using the self lubricating FrelonGold® liner beneath a compact carriage. The D075-0120-000-1 Linear Slide applies PBC Linear's Simplicity technology within a streamlined two-piece aluminum structure, creating a low-profile, efficient solution particularly suited for confined spaces. This model, with its 12-inch rail length and 3.50-inch carriage, simplifies..
$440.11
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 75 mm width and a 48 inch long linear rail.  Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight, pre-engineered aluminum construction ensures ease of..
$763.90
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 75 mm width and a 24 inch long linear rail.  Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight, pre-engineered aluminum construction ensures ease of..
$630.93
Linear Slide Rail Guide using the self lubricating FrelonGold® liner beneath a compact carriage. The D075-0240-000-1 Uni-Guide, a 24-inch version, extends the functional reach within the 75 mm tall profile, providing longer travel for broader range motion requirements while maintaining compactness and vibration damping essential for seamless operation. Features &..
$464.76
Uni-Guide Linear Slide incorporating Simplicity® gliding technology into a versatile, two-piece aluminum design, the D075-0120-000-1. This 12-inch model suits tight-spaced automation and packaging with its smooth, quiet operation facilitated by FrelonGOLD® liners. Features & Benefits: Ideal for confined spaces with a 75 mm width and 12-inch length Carriage 2.95" wide..
$340.66
Part Number IVTABK-1200-000-A20A0-1 Series ABK Integral-V Series Product Type Linear Guide Rail Type ABK Length 1200mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
$1,641.62
Part Number IVTABK-0800-000-A20A0-1 Series ABK Integral-V Series Product Type Linear Guide Rail Type ABK Length 800mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
$1,254.76
Part Number IVTABK-0400-000-A20A0-1 Series ABK Integral-V Series Product Type Linear Guide Rail Type ABK Length 400mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
$867.89
Part Number IVTAAW-1200-000-A20A0-1 Series AAW Integral-V Series Product Type Linear Guide Rail Type AAW Length 1200mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
$437.66
Part Number IVTAAW-0400-000-A20A0-1 Series AAW Integral-V Series Product Type Linear Guide Rail Type AAW Length 400mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
$316.51
Part Number IVTAAW-0800-000-A20A0-1 Series AAW Integral-V Series Product Type Linear Guide Rail Type AAW Length 800mm, Carriage Type Flat plate with taps Roller Type Sealed Lubrication no lubrication Preload Type Side (CAM) Adjustable Carriage Length Standard
$377.08

Linear Guides

458 products

PBC Linear offers linear slides from three different families of products: Gliding Surface, Integral-V and Cam Roller Technology. Each product family has its own size, speed, temperature and load capabilities to fit a wide range of applications. 

  • Gliding Surface Technology:  
    • Ideal for maintenance-free applications in harsh environments 
    • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner
  • Integral-V Technology:  
    • Ideal for high speed/acceleration applications  
    • Material: Aluminum anodized rail with embedded hardened stainless-steel races 
  • Cam Roller Technology:  
    • Ideal for high speed and heavy load applications 
    • Material: Hardened steel or 440 stainless steel gothic arch rollers and shaft raceways

Linear guides are well suited for a wide range of linear applications such as medical precision devices, printers, gantry systems, material handling and heavy-duty industrial systems.