Linear Guides | PBC Linear Guides

Linear Guides

PBC Linear offers linear slides from three different families of products: Gliding Surface, Integral-V and Cam Roller Technology. Each product family has its own size, speed, temperature and load capabilities to fit a wide range of applications. 

  • Gliding Surface
More About Linear Guides

Browse Categories

Linear Guides

458 products
Close filters
458 products
72" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this..
$34.75
48" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$25.02
24" Carbon Steel Linear Rail for V-wheels Size 1 - 20mm diameter Industry Standard V-Groove Roller Bearings, which would include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this..
$12.51
Part Number RR30-1000 Nominal Size 30mm Rail Type Redi-Rail ISO Metric Linear Guide Rail with Steel Rods Rail Length Length: 1000mm
$122.22
Part Number RR18-012-000 Nominal Size 1.92" Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 012.000"
$44.69
Part Number RR14-024-000 Nominal Size 1.33" Width Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 024.000"
$74.51
Part Number RR14-012-000 Nominal Size 1.33" Width Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rods Rail Length Length: 012.000"
$37.25
Product Type Hardened Crown Roller Bearing with metric thread Part Number PAC3016 Length Fits any length steel rail PAC2245 or PAC2247. Note PAC2245 linear steel rail is unpainted & PAC2247 linear steel rail has a black powder coat finish
$21.14
Part Number PAC2244 Product Type Angle Brackets - 1" Steel - For Mounting Linear Rails Length 1"
$15.31
The MR20-0300-1 Miniature Linear Guide embodies the principles of Simplicity technology in a streamlined, effective design suitable for a variety of demanding applications. This linear guide with rail and carriage hasa 20 mm base width and a 300 mm rail length, is ideal for environments like semiconductor wafer handling and..
$90.99
The MR15-0300-1 Miniature Linear Guide leverages the innovative Simplicity technology for fast installation and exceptional performance in linear motion applications. This linear guide rail features a 15mm base width and a 300mm length. Features & Benefits: Capable of withstanding static loads up to 1350 lb for versatile use across industries...
$77.85
Adjustable Eccentric Axial Bearing with a 123mm outer diameter. The HVBEA-062 is a key adjustable wheel component within PBC Linear's Hevi-Rail system. Designed to meet the challenges of heavy-duty industrial handling and movement, this adjustable wheel is pivotal for ensuring precise alignment and smooth operation in extreme load-bearing applications. It's..
$234.46
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 125 mm width and a 36 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$1,159.90
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 125 mm width and a 24 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$934.61
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 125 mm width and a 12 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$709.33
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 125 mm width and a 48 inch long linear rail.  Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight, pre-engineered aluminum construction ensures ease of..
$1,263.38
Uni-Guide Linear Guide (Slide) featuring the self-lubricating FrelonGold® liner between the rail and carriage. It has a 125 mm width and a 36 inch long linear rail.  Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight, pre-engineered aluminum construction ensures ease of..
$1,038.09
Linear Slide Rail Guide using the FrelonGold® liner beneath a compact carriage. The D125-0240-000-1 Linear Slide offers an extended 24-inch rail within the robust 125 mm profile, perfectly suited for applications requiring more extensive travel without sacrificing precision or space efficiency. Features & Benefits: 24-inch rail length provides extended range..
$758.65
Linear Slide Rail Guide using the FrelonGold® liner beneath a compact carriage. The D125-0120-000-1 expands the Uni-Guide family with a 125 mm width and 12-inch rail length, specifically designed to handle demanding applications where space and high load capacity are key factors. This linear slide provides robust support and precision..
$548.37
Uni-Guide Linear Guide (Slide) using the self-lubricating FrelonGold® liner between the rail and carriage. It has a 100 mm width and a 48 inch long linear rail. The carriage has a hand brake. Features & Benefits: High static load capacity up to 1000 lb to accommodate diverse operational needs. Lightweight,..
$1,081.45

Linear Guides

458 products

PBC Linear offers linear slides from three different families of products: Gliding Surface, Integral-V and Cam Roller Technology. Each product family has its own size, speed, temperature and load capabilities to fit a wide range of applications. 

  • Gliding Surface Technology:  
    • Ideal for maintenance-free applications in harsh environments 
    • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner
  • Integral-V Technology:  
    • Ideal for high speed/acceleration applications  
    • Material: Aluminum anodized rail with embedded hardened stainless-steel races 
  • Cam Roller Technology:  
    • Ideal for high speed and heavy load applications 
    • Material: Hardened steel or 440 stainless steel gothic arch rollers and shaft raceways

Linear guides are well suited for a wide range of linear applications such as medical precision devices, printers, gantry systems, material handling and heavy-duty industrial systems.