V-Guide Linear Rail VR2-072-000 Size 2 - Carbon Steel 72" Length

72" Carbon Steel Linear Rail for V-wheel Size 2 which are 30mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels.

  • Linear Rail only
  • Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter 
  • Length: 72" 
  • Not Drilled - See Configuration CAD & Quote to request this
  • Compatible with v-wheel part numbers VW2, VWS2, VWSS2
  • 1045 Carbon Steel 
  • Precision dual row angular contact design
  • Rails are induction hardened, ground, and polished
  • Shoulder for simple mounting and alignment
  • Operating temperature range from -20°C to 80°C
    (-4°F to 176°F)
    $70.13
    Details
    Dimensions
    Videos
    Resources

    Additional Details

    Category Details

    Product Dimensions

    weightwidthlengthheight
    2.16 lbs0 in72 in0 in
    Bearing Selection Criteria for Linear Guides
    Bearing Selection Criteria for Linear Guides
    Cam Roller Technology Overview
    Cam Roller Technology Overview
    Motion Control in Washdown Applications
    Motion Control in Washdown Applications

    Catalogs & Datasheets

    Bishop Wisecarver DualVee Interchange Chart
    datasheetOpen Link
    Bishop Wisecarver DualVee Interchange Chart
    datasheetOpen Link

    News & Blogs

    Linear Guide Comparison: IVT vs V-Guide
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Optimize Linear Bearings Guides for Washdown Applications
    blogOpen Link
    V-Guides: An Economic Choice to Long-Lasting Linear Motion
    newsOpen Link
    Compare Your Linear Guide System: IVT Vs. V-Guides
    newsOpen Link
    Linear Guide Comparison: IVT vs V-Guide
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Optimize Linear Bearings Guides for Washdown Applications
    blogOpen Link
    V-Guides: An Economic Choice to Long-Lasting Linear Motion
    newsOpen Link
    Compare Your Linear Guide System: IVT Vs. V-Guides
    newsOpen Link
    Rail Systems for Very Long Travel Applications
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link
    Top Design Considerations for Cantilevered and Telescoping Apps
    blogOpen Link
    A Guide to Roller Bearings Lubrication
    blogOpen Link
    Calculating the life of Roller Bearings in Linear Motion
    blogOpen Link