Linear Ball Bearing - standard size

Ball Bearings - Bushings

Round steel shaft recirculating Linear Ball Bearings are suitable for most linear motion scenarios with minimal debris presence. This standard ball bushing supports multi-directional loading, facilitating straightforward assembly. PBC Linear® Ball Bearings are the preferred choice for applications demanding high speed and precision.

More About Ball Bearings - Bushings

Browse Categories

Ball Bearings - Bushings

138 products
Close filters
138 products
Self-aligning open linear ball bearing with an ID of 40mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$131.18
Self-aligning open linear ball bearing with an ID of 50mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$221.79
Self-aligning open linear ball bearing with an ID of 30mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$94.93
Part Number KHP06 Bearing Type Thin Wall Linear Ball Bearing ISO Metric Shaft Diameter 6mm Max Dynamic Load 400 N Bearing Outer Diameter 12mm Bearing Modifications Closed
$15.83
Part Number KHP08 Bearing Type Thin Wall Linear Ball Bearing ISO Metric Shaft Diameter 8mm Max Dynamic Load 435 N Bearing Outer Diameter 15mm Bearing Modifications Closed
$16.09
Closed Linear Ball Bearing, Self-Aligning, with a 2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$225.00
Closed Linear Ball Bearing, Self-Aligning, with a 1.5" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$133.07
Closed Linear Ball Bearing, Self-Aligning, with a 1.25" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$96.31
Closed Linear Ball Bearing, Self-Aligning, with a 1" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$67.49
Closed Linear Ball Bearing, Self-Aligning, with a 3/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$41.49
Closed Linear Ball Bearing, Self-Aligning, with a 1/2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$34.14
Double Wide Closed Linear Ball Bearing with a 2" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$304.22
Double Size Closed Linear Ball Bearing with a 50mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards. Closed JIS Metric Double Wide Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise - Polymer Cage..
$313.06
This double wide closed linear ball bearing has an ID of 50mm ISO Metric and can hold more weight because of its double size! Specifications ID size: 50mm Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C..
$313.06
Double Wide Closed Linear Ball Bearing with a 1.5" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$174.09
Double Size Closed Linear Ball Bearing with a 40mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards. Closed JIS Metric Double Wide Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise - Polymer Cage..
$179.09
This double wide closed linear ball bearing has an ID of 40mm ISO Metric and can hold more weight because of its double size! Specifications ID size: 40mm Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C..
$179.09
Adjustable Linear Ball Bearing with a 2" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$365.06
Closed Linear Ball Bearing with a 2" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$138.28
Adjustable Linear Ball Bearing with a 50mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards. Adjustable (slit down the side) JIS Metric Standard Width Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise -..
$163.35

Ball Bearings - Bushings

138 products

Round steel shaft recirculating Linear Ball Bearings are suitable for most linear motion scenarios with minimal debris presence. This standard ball bushing supports multi-directional loading, facilitating straightforward assembly. PBC Linear® Standard Ball Bearings are the preferred choice for applications demanding high speed and precision.

Key Features of Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for environments ranging from -4°F to +176°F (-20°C to +80°C).
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: Available from 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).

Linear Ball Bearings Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double-length versions for increased load capacities.