IVTAAE Linear Guide

IVTAAE Linear Guide

IVTAAE linear guides can easily integrate roller carriages and rails with a variety of drive options and accessories to fit your specific application.  

  • Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways reduce mounting compone
More About IVTAAE Linear Guide

IVTAAE Linear Guide

3 products
Close filters
3 products
V-groove linear guide of 1600mm length featuring hardened stainless steel V raceways embedded into durable anodized aluminum rails, eliminating fasteners and reducing mounting components by 40%. This AAE Integral-V series guide supports high speeds and is equipped with a flat plate standard-sized carriage that includes taps for easy installation. The..
$801.95
V-groove linear guide of 1100mm length featuring hardened stainless steel V raceways embedded into durable anodized aluminum rails, eliminating fasteners and reducing mounting components by 40%. This AAE Integral-V series guide supports high speeds and is equipped with a flat plate standard-sized carriage that includes taps for easy installation. The..
$672.91
V-groove linear guide of 550mm length featuring hardened stainless steel V raceways embedded into durable anodized aluminum rails, eliminating fasteners and reducing mounting components by 40%. This AAB Integral-V series guide supports high speeds and is equipped with a flat plate standard-sized carriage that includes taps for easy installation. The..
$530.98

IVTAAE Linear Guide

3 products

IVTAAE linear guides can easily integrate roller carriages and rails with a variety of drive options and accessories to fit your specific application.  

  • Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways reduce mounting components by up to 50% 
  • SIMO® machined for precision qualified rail surfaces within .002" 
  • Optimized extrusion design provides a large-scale structural member designed for high load capacities  
  • Accurate and repeatable with smooth and quiet operation 
  • Carriages equipped with sealed, lubricated-for-life rollers 
  • Carriage Length: 275 mm (10.83 in) 
  • Continuous rail lengths up to 3,650 mm (143.7 in)