GST Guided System with Lead Screw Drive

GST Guided System with Lead Screw Drive

Lead Screw Driven Gliding Surface Technology systems utilize plain bearing rails and carriages that boast our FrelonGOLD® liners.  

  • Speed: 165 in/s (4.2 m/s) 
  • Acceleration: 50 m/sec2
  • Stroke Length: 17.5 in (445 mm) 
  • Vibration damping and resistance t
More About GST Guided System with Lead Screw Drive

No products found

There are no products matching the selection

GST Guided System with Lead Screw Drive

0 products

Lead Screw Driven Gliding Surface Technology systems utilize plain bearing rails and carriages that boast our FrelonGOLD® liners.  

  • Speed: 165 in/s (4.2 m/s) 
  • Acceleration: 50 m/sec2
  • Stroke Length: 17.5 in (445 mm) 
  • Vibration damping and resistance to catastrophic failure 
  • Smooth, quite operation with maintenance-free performance 
  • Lead Screw options: 6 mm diameter lead screw available with a variety of leads 
  • Nut options: Standard fixed or Constant Force™ anti-backlash nut 
  • Motor options: Integrated NEMA 17 or NEMA 23 stepper motors, motor mount or manual hand knob