Flanged Sleeve Bearings
Flanged sleeve bearings are a type of bushing that feature a flanged design for secure mounting in tight spaces and can move in linear, rotary, and oscillating motions, facilitated by a self-lubricating Simplicity® series liner that performs well in harsh conditions. These bearings efficiently reduce friction in rotating shafts and provide vibration damping. The integrated flanged bearing design combines a standard bushing with a thrust washer, simplifying the design and reducing part counts.
- Shell material options include aluminum and FDA compliant stainless steel.
- Available in both inch and metric sizes.
- Optional liners include Frelon®J for corrosive environments + Frelon®W for FDA compliance
- Static Load Capacities up to 31,000 lb (137 kN)
- Bushing ID sizes: 4.76 mm (0.19 in) to 76.2 mm (3 in)
Recently Viewed Products
Exclusive section that stores the history of product views