Flanged Sleeve Bearings | Flanged Sleeve Bearing

Flanged Sleeve Bearings

PBC Linear® supplies three main types of linear bearings: Simplicity® self-lubricating plain linear bearings, linear ball bearings and roller bearing pillow blocks. The Simplicity® Plain Linear Bearings feature a self-lubricating PTFE FrelonGold® liner, ensuring maintenance-free operation in harsh environments. The Linear Ball Bearings consist of an outer ring, steel balls, and a polymer cage, enabling smooth and precise linear motion without limits. Roller Bearing Pillow Blocks carry very heavy loads due to a larger rolling surface.

More About Flanged Sleeve Bearings

Flanged Sleeve Bearings

44 products
Close filters
44 products
Simplicity® Flanged Sleeve Bearing - Plain Linear 1/2" ID (inner diameter) and 3/4" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 1" ID (inner diameter) and 1.5" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 1.5" ID (inner diameter) and 2" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing 7/16" ID (inner diameter) and 3/4" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
Simplicity Flanged Plain Linear Sleeve Bearing 1/4" ID (inner diameter) and 1/2" lengthClosed Plain Bushing Inch SeriesRound Flange End MountLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Temperature Rating: -400°F/+400°F or -240°C/204°C..
Simplicity® Flanged Sleeve Bearing - Plain Linear 5/8" ID (inner diameter) and 3/4" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing 1/4" ID (inner diameter) and 1/4" lengthClosed Plain Bushing Inch SeriesRound Flange End MountLinear and Rotational movement Specifications for Simplicity Plain Linear Sleeve Bearings: Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & FDA approved Frelon® W  Temperature Rating: -400°F/+400°F or -240°C/204°C..
Simplicity Flanged Plain Linear Sleeve Bearing with 16mm ID (inner diameter) and 25mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
Simplicity Flanged Plain Linear Sleeve Bearing with 20mm ID (inner diameter) and 20mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
Simplicity Flanged Plain Linear Sleeve Bearing with 12mm ID (inner diameter) and 12mm length. The last number in the part number represents the bushing length in mm. Closed Plain Bushing ISO Metric Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J..
Simplicity Flanged Plain Linear Sleeve Bearing with 1.75" ID (inner diameter) and 3" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 2.5" ID (inner diameter) and 3" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 2" ID (inner diameter) and 3" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 3" ID (inner diameter) and 3.5" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity® Flanged Plain Linear Sleeve Bearing with 3/4" ID (inner diameter) and 1" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing with 1.25" ID (inner diameter) and 2" length. The last digit in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity® Flanged Sleeve Bearing - Plain Linear 1/2" ID (inner diameter) and 1" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity® Flanged Sleeve Bearing - Plain Linear 5/8" ID (inner diameter) and 1" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners..
Simplicity Flanged Plain Linear Sleeve Bearing 3/8" ID (inner diameter) and 1/2" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
Simplicity Flanged Plain Linear Sleeve Bearing 3/8" ID (inner diameter) and 3/4" length. The last number in the part number represents the bushing length in eighths of an inch. Closed Plain Bushing Inch Series Round Flange End Mount Linear and Rotational movement Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include..
44 products

Flanged Sleeve Bearings

44 products

PBC Linear® manufactures round flanged linear sleeve bearings able to move in linear, rotary and oscillating motions facilitated by the self-lubricating Simplicity® series liner. The integrated flanged bearing design combines a standard bushing with a thrust washer, simplifying the design and reducing part counts.  

  • Inch and metric sizing options 
  • Self-lubricating FrelonGOLD® is the standard liner- Frelon J & Frelon W are optional  
  • Vibration dampening 
  • Static Load Capacities up to 31,000 lb (137 kN)  
  • Bushing ID sizes: 4.76 mm (0.19 in) to 76.2 mm (3 in)