Linear Rail and Shaft Assemby - SRAM25-0400-SL 25mm Carbon Steel Shaft Length: 400mm

1060 Carbon Steel Linear Shaft 25mm diameter and 400mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings. 

  • Linear Rail Segment is Pre-Drilled for Mounting - Shaft is Neither Drilled nor Tapped
  • 400mm Length
  • Shaft Material: 1060 Carbon Steel
  • Click "Configure CAD and Quote" below for custom lengths, non-standard drilled hole spacing & end-tapping

3D Models

TypeFileFormatLink
3dSRAM25-0400-SL.htmlhtmlView
cadSRAM25-0400-SL.stepSTEP AP214Download
$248.60
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
5.14 lbs0 in15.75 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link