Linear Shaft - NIPDM50SS-0300-SL 50mm 440 SS ISO Metric Shaft Pre-drilled Length: 0300mm Type: Specified Length

  • 440 Stainless Steel shaft material
  • Consult factory for custom lengths
$281.02
Details
Dimensions
Videos
Resources

Category Details

Stainless Steel shafting is case hardened to approximately RC 50 Plus and suitable for use with Simplicity FrelonGOLD® lined bearings and linear ball bearings.  

  • Inch and metric sizing options 
  • Solid round or pre-drilled versions offer design flexibility 
  • Custom end machining is available 
  • RC 50 Plus case hardened steel shafting  
  • Available cut-to-length or full lengths 
  • Corrosion resistance 
  • Maximum Length: 17 ft or 4.5 m 
  • Surface finish: 8-12 RMS 
  • Diameter tolerance: Class M

Product Dimensions

weightwidthlengthheight
10.39 lbs0 in11.81 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link